??
CAD model selection
K0414.04141
HELP_VARIABLE
Company
KIPP
Description
K0414 - Mounting brackets
Bill of material
K0414.04141
BESTKIPP
Order No.
K0414.04141
EBLAGE
assembly position
1
A
distance
21 mm
A1
distance
11 mm
A2
distance
22 mm
A3
distance
11 mm
A4
distance
23.50 mm
A5
distance
7.50 mm
B
width
15 mm
B1
width
4.6 mm
D
diameter
14 mm
D1
thread
M 4 mm
D2
diameter
4.5 mm
D3
diameter
8 mm
H
height
47.0 mm
H1
height
16.5 mm
L
Length
33 mm
GEW
Approx. weight
0.0821 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. Kipp
4059245176069
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions